BEARING MR1312TV

MR1312TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 12 - 60 mm, 60.0000 mm
  • (B)Outside Diameter: 130.0000 mm
  • (C)Bearing Width: 31.0000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 1312
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 117.80 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 112.30 mm
  • Inner Fillet Radius: 2.54 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 112.43 mm
  • Inner Ring Raceway Outside Diameter: 77.55 mm
  • Inner Ring Rib Outside Diameter: 84.02 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 77.61 mm
  • Outer Ring Raceway Inside Diameter: 112.49 mm
  • Outer Ring Rib Inside Diameter: 106.35 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 72.90 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 77.50 mm
60 mm Cylindrical Roller Bearing with single rib inner ring, 2 retaining rings in outer ring & formed steel retainer