BEARING MR1311UV

MR1311UV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 11 - 55 mm, 55.0000 mm
  • (B)Outside Diameter: 120.0000 mm
  • (C)Bearing Width: 29.0000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 1311
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 108.70 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 103.40 mm
  • Inner Fillet Radius: 2.03 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 103.55 mm
  • Inner Ring Raceway Outside Diameter: 71.43 mm
  • Inner Ring Rib Outside Diameter: 77.34 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 71.49 mm
  • Outer Ring Raceway Inside Diameter: 103.61 mm
  • Outer Ring Rib Inside Diameter: 98.04 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 66.50 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 71.40 mm
55 mm Cylindrical Roller Bearing with single rib inner ring, single rib & 1 retaining ring in outer ring & formed steel retainer