BEARING MR1305TV

MR1305TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 05 - 25 mm, 25.0000 mm
  • (B)Outside Diameter: 62.0000 mm
  • (C)Bearing Width: 17.0000 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 1305
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 55.90 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 53.30 mm
  • Inner Fillet Radius: 1.02 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 53.39 mm
  • Inner Ring Raceway Outside Diameter: 33.97 mm
  • Inner Ring Rib Outside Diameter: 37.49 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 34.01 mm
  • Outer Ring Raceway Inside Diameter: 53.43 mm
  • Outer Ring Rib Inside Diameter: 50.14 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 31.50 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 33.80 mm
25 mm Cylindrical Roller Bearing with single rib inner ring, 2 retaining rings in outer ring & formed steel retainer