BEARING MR1305EX
MR1305EX MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 05 - 25 mm, 25.0000 mm
- (B)Outside Diameter: 62.0000 mm
- (C)Bearing Width: 17.0000 mm
- (R)Inner Ring Bore Radius: 1.02 mm
- Basic Bearing Number: 1305
- Bearing Series: 1300
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 55.90 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 53.30 mm
- Inner Fillet Radius: 1.02 mm
- Inner Ring and Roller Assembly Over Roller Diameter: 53.39 mm
- Inner Ring Raceway Outside Diameter: 33.97 mm
- Inner Ring Rib Outside Diameter: 37.49 mm
- Inner Ring Type: Single Rib (R)
- Outer Ring and Roller Assembly Under Roller Diameter: 34.01 mm
- Outer Ring Raceway Inside Diameter: 53.43 mm
- Outer Ring Rib Inside Diameter: 50.14 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: Segmented (X)
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 31.50 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 33.80 mm
25 mm Cylindrical Roller Bearing with single rib inner ring, double rib outer ring & segmented retainer