BEARING MR1212EX

MR1212EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 12 - 60 mm, 60.0000 mm
  • (B)Outside Diameter: 110.0000 mm
  • (C)Bearing Width: 22.0000 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 1212
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 101.30 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 97.50 mm
  • Inner Fillet Radius: 2.03 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 97.70 mm
  • Inner Ring Raceway Outside Diameter: 72.38 mm
  • Inner Ring Rib Outside Diameter: 76.94 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 72.44 mm
  • Outer Ring Raceway Inside Diameter: 97.76 mm
  • Outer Ring Rib Inside Diameter: 93.50 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 69.30 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 72.10 mm
60 mm Cylindrical Roller Bearing with single rib inner ring, double rib outer ring & segmented retainer