BEARING MR1210UV

MR1210UV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 10 - 50 mm, 50.0000 mm
  • (B)Outside Diameter: 90.0000 mm
  • (C)Bearing Width: 20.0000 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 1210
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 82.80 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 79.50 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 79.49 mm
  • Inner Ring Raceway Outside Diameter: 60.46 mm
  • Inner Ring Rib Outside Diameter: 63.96 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 60.51 mm
  • Outer Ring Raceway Inside Diameter: 79.55 mm
  • Outer Ring Rib Inside Diameter: 76.66 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 57.60 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 60.40 mm
50 mm Cylindrical Roller Bearing with single rib inner ring, single rib & 1 retaining ring in outer ring & formed steel retainer