BEARING MR1209TV

MR1209TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 09 - 45 mm, 45.0000 mm
  • (B)Outside Diameter: 85.0000 mm
  • (C)Bearing Width: 19.0000 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 1209
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 78.20 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 74.90 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 74.94 mm
  • Inner Ring Raceway Outside Diameter: 55.52 mm
  • Inner Ring Rib Outside Diameter: 59.03 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 55.57 mm
  • Outer Ring Raceway Inside Diameter: 74.99 mm
  • Outer Ring Rib Inside Diameter: 71.80 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 52.80 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 55.40 mm
45 mm Cylindrical Roller Bearing with single rib inner ring, 2 retaining rings in outer ring & formed steel retainer