BEARING MR1208EX

MR1208EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 08 - 40 mm, 40.0000 mm
  • (B)Outside Diameter: 80.0000 mm
  • (C)Bearing Width: 18.0000 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 1208
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 72.90 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 69.60 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 69.58 mm
  • Inner Ring Raceway Outside Diameter: 49.93 mm
  • Inner Ring Rib Outside Diameter: 53.44 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 49.97 mm
  • Outer Ring Raceway Inside Diameter: 69.62 mm
  • Outer Ring Rib Inside Diameter: 66.42 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 47.20 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 49.80 mm
40 mm Cylindrical Roller Bearing with single rib inner ring, double rib outer ring & segmented retainer