BEARING MA6219TV

MA6219TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 19 - 95 mm, 95.0000 mm
  • (B)Outside Diameter: 170.0000 mm
  • (C)Bearing Width: 111.1250 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 6219
  • Bearing Series: 6200
  • C Basic Dynamic Load Rating: 100000 lbf
  • Co Basic Static Load Rating: 206000 lbf
  • Housing Shoulder Diameter [Min]: 157.00 mm
  • Inner Ring Raceway Outside Diameter: 113.52 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring Raceway Inside Diameter: 151.24 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Double Row (6)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter [Min]: 109.00 mm
95 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer