BEARING MA6216TV

MA6216TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 16 - 80 mm, 80.0000 mm
  • (B)Outside Diameter: 140.0000 mm
  • (C)Bearing Width: 88.9000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 6216
  • Bearing Series: 6200
  • C Basic Dynamic Load Rating: 63100 lbf
  • Co Basic Static Load Rating: 127000 lbf
  • Housing Shoulder Diameter [Min]: 129.30 mm
  • Inner Fillet Radius: 2.54 mm
  • Inner Ring Raceway Outside Diameter: 95.29 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 95.36 mm
  • Outer Ring Raceway Inside Diameter: 124.66 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Double Row (6)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter [Min]: 91.20 mm
80 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer