BEARING MA6212TV

MA6212TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 12 - 60 mm, 60.0000 mm
  • (B)Outside Diameter: 110.0000 mm
  • (C)Bearing Width: 73.0250 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 6212
  • Bearing Series: 6200
  • C Basic Dynamic Load Rating: 42300 lbf
  • Co Basic Static Load Rating: 77700 lbf
  • Housing Shoulder Diameter [Min]: 101.30 mm
  • Inner Fillet Radius: 2.03 mm
  • Inner Ring Raceway Outside Diameter: 72.38 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 72.44 mm
  • Outer Ring Raceway Inside Diameter: 97.76 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Double Row (6)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter [Min]: 69.30 mm
60 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer