BEARING MA6206TV

MA6206TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 06 - 30 mm, 30.0000 mm
  • (B)Outside Diameter: 62.0000 mm
  • (C)Bearing Width: 47.6250 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 6206
  • Bearing Series: 6200
  • C Basic Dynamic Load Rating: 15500 lbf
  • Co Basic Static Load Rating: 24300 lbf
  • Housing Shoulder Diameter [Min]: 56.40 mm
  • Inner Ring Raceway Outside Diameter: 38.06 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring Raceway Inside Diameter: 54.07 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Double Row (6)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter [Min]: 36.10 mm
30 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer