BEARING MA6205TV

MA6205TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 05 - 25 mm, 25.0000 mm
  • (B)Outside Diameter: 52.0000 mm
  • (C)Bearing Width: 41.2750 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 6205
  • Bearing Series: 6200
  • C Basic Dynamic Load Rating: 10200 lbf
  • Co Basic Static Load Rating: 15700 lbf
  • Housing Shoulder Diameter [Min]: 47.00 mm
  • Inner Fillet Radius: 1.02 mm
  • Inner Ring Raceway Outside Diameter: 32.17 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 32.20 mm
  • Outer Ring Raceway Inside Diameter: 44.85 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Double Row (6)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter [Min]: 30.50 mm
25 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer