BEARING MA5316TV

MA5316TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 16 - 80 mm, 80.0000 mm
  • (B)Outside Diameter: 170.0000 mm
  • (C)Bearing Width: 68.2600 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5316
  • Bearing Series: 5300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 154.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 147.30 mm
  • Inner Fillet Radius: 3.18 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 147.36 mm
  • Inner Ring Raceway Outside Diameter: 101.64 mm
  • Inner Ring Rib Outside Diameter: 110.29 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 101.70 mm
  • Outer Ring Raceway Inside Diameter: 147.42 mm
  • Outer Ring Rib Inside Diameter: 139.19 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 96.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 101.60 mm
80 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer