BEARING MA5315EX

MA5315EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 15 - 75 mm, 75.0000 mm
  • (B)Outside Diameter: 160.0000 mm
  • (C)Bearing Width: 68.2620 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5315
  • Bearing Series: 5300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 145.80 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 138.90 mm
  • Inner Fillet Radius: 3.18 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 139.07 mm
  • Inner Ring Raceway Outside Diameter: 95.92 mm
  • Inner Ring Rib Outside Diameter: 104.04 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 95.99 mm
  • Outer Ring Raceway Inside Diameter: 139.14 mm
  • Outer Ring Rib Inside Diameter: 131.37 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 90.40 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 95.80 mm
75 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer