BEARING MA5240TV

MA5240TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 200.0000 mm, 40 - 200 mm
  • (B)Outside Diameter: 360.0000 mm
  • (C)Bearing Width: 120.6500 mm
  • (R)Inner Ring Bore Radius: 3.18 mm
  • Basic Bearing Number: 5240
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 334.50 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 322.60 mm
  • Inner Fillet Radius: 7.92 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 322.49 mm
  • Inner Ring Raceway Outside Diameter: 242.20 mm
  • Inner Ring Rib Outside Diameter: 257.43 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 242.36 mm
  • Outer Ring Raceway Inside Diameter: 322.65 mm
  • Outer Ring Rib Inside Diameter: 308.20 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 232.40 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 242.10 mm
200 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer