BEARING MA5234TV

MA5234TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 170.0000 mm, 34 - 170 mm
  • (B)Outside Diameter: 310.0000 mm
  • (C)Bearing Width: 104.7800 mm
  • (R)Inner Ring Bore Radius: 3.18 mm
  • Basic Bearing Number: 5234
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 287.50 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 277.60 mm
  • Inner Fillet Radius: 6.35 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 277.60 mm
  • Inner Ring Raceway Outside Diameter: 205.48 mm
  • Inner Ring Rib Outside Diameter: 219.08 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 205.62 mm
  • Outer Ring Raceway Inside Diameter: 277.73 mm
  • Outer Ring Rib Inside Diameter: 264.74 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 197.10 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 205.20 mm
170 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer