BEARING MA5232TV

MA5232TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 160.0000 mm, 32 - 160 mm
  • (B)Outside Diameter: 290.0000 mm
  • (C)Bearing Width: 98.4300 mm
  • (R)Inner Ring Bore Radius: 2.54 mm
  • Basic Bearing Number: 5232
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 269.50 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 259.60 mm
  • Inner Fillet Radius: 6.35 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 259.57 mm
  • Inner Ring Raceway Outside Diameter: 193.63 mm
  • Inner Ring Rib Outside Diameter: 205.87 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 193.77 mm
  • Outer Ring Raceway Inside Diameter: 259.71 mm
  • Outer Ring Rib Inside Diameter: 247.83 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 185.70 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 193.50 mm
160 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer