BEARING MA5228TV

MA5228TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 140.0000 mm, 28 - 140 mm
  • (B)Outside Diameter: 250.0000 mm
  • (C)Bearing Width: 82.5500 mm
  • (R)Inner Ring Bore Radius: 2.54 mm
  • Basic Bearing Number: 5228
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 232.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 224.30 mm
  • Inner Fillet Radius: 4.75 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 224.30 mm
  • Inner Ring Outside Diameter: 179.07 mm
  • Inner Ring Raceway Outside Diameter: 168.46 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 168.57 mm
  • Outer Ring Raceway Inside Diameter: 224.42 mm
  • Outer Ring Rib Inside Diameter: 214.38 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 161.50 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 168.40 mm
140 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer