BEARING MA5221TV

MA5221TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 105.0000 mm, 21 - 105 mm
  • (B)Outside Diameter: 190.0000 mm
  • (C)Bearing Width: 65.0900 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5221
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 175.30 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 168.40 mm
  • Inner Fillet Radius: 3.96 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 168.47 mm
  • Inner Ring Raceway Outside Diameter: 126.52 mm
  • Inner Ring Rib Outside Diameter: 134.87 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 126.61 mm
  • Outer Ring Raceway Inside Diameter: 168.56 mm
  • Outer Ring Rib Inside Diameter: 161.01 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 121.40 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 126.50 mm
105 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer