BEARING MA5220UV
MA5220UV MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 100.0000 mm, 20 - 100 mm
- (B)Outside Diameter: 180.0000 mm
- (C)Bearing Width: 60.3300 mm
- (R)Inner Ring Bore Radius: 2.03 mm
- Basic Bearing Number: 5220
- Bearing Series: 5200
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 167.10 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 161.00 mm
- Inner Fillet Radius: 3.96 mm
- Inner Ring and Roller Assembly Over Roller Diameter: 161.13 mm
- Inner Ring Raceway Outside Diameter: 121.01 mm
- Inner Ring Rib Outside Diameter: 128.45 mm
- Inner Ring Type: Plain Cylindrical (A)
- Outer Ring and Roller Assembly Under Roller Diameter: 121.09 mm
- Outer Ring Raceway Inside Diameter: 161.22 mm
- Outer Ring Rib Inside Diameter: 154.18 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Retainer Type: Formed Steel (V)
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 116.10 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 120.90 mm
100 mm Cylindrical Roller Bearing with plain cylindrical inner ring, single rib & 1 retaining ring in outer ring & formed steel retainer