BEARING MA5219TV

MA5219TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 19 - 95 mm, 95.0000 mm
  • (B)Outside Diameter: 170.0000 mm
  • (C)Bearing Width: 55.5600 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5219
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 157.00 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 151.10 mm
  • Inner Fillet Radius: 3.18 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 151.16 mm
  • Inner Ring Raceway Outside Diameter: 113.52 mm
  • Inner Ring Rib Outside Diameter: 121.03 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 113.60 mm
  • Outer Ring Raceway Inside Diameter: 151.24 mm
  • Outer Ring Rib Inside Diameter: 144.48 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 109.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 113.30 mm
95 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer