BEARING MA5218EX

MA5218EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 18 - 90 mm, 90.0000 mm
  • (B)Outside Diameter: 160.0000 mm
  • (C)Bearing Width: 52.3880 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5218
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 147.60 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 142.00 mm
  • Inner Fillet Radius: 3.18 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 142.10 mm
  • Inner Ring Raceway Outside Diameter: 107.22 mm
  • Inner Ring Rib Outside Diameter: 114.17 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 107.31 mm
  • Outer Ring Raceway Inside Diameter: 142.19 mm
  • Outer Ring Rib Inside Diameter: 135.89 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 103.10 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 107.20 mm
90 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer