BEARING MA5217EX

MA5217EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 17 - 85 mm, 85.0000 mm
  • (B)Outside Diameter: 150.0000 mm
  • (C)Bearing Width: 49.2120 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5217
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 139.20 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 134.10 mm
  • Inner Fillet Radius: 3.18 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 134.13 mm
  • Inner Ring Raceway Outside Diameter: 102.01 mm
  • Inner Ring Rib Outside Diameter: 108.05 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 102.09 mm
  • Outer Ring Raceway Inside Diameter: 134.22 mm
  • Outer Ring Rib Inside Diameter: 128.42 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 98.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 101.80 mm
85 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer