BEARING MA5214EX

MA5214EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 14 - 70 mm, 70.0000 mm
  • (B)Outside Diameter: 125.0000 mm
  • (C)Bearing Width: 39.6880 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 5214
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 115.60 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 111.50 mm
  • Inner Fillet Radius: 2.54 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 111.47 mm
  • Inner Ring Raceway Outside Diameter: 84.77 mm
  • Inner Ring Rib Outside Diameter: 89.61 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 84.84 mm
  • Outer Ring Raceway Inside Diameter: 111.54 mm
  • Outer Ring Rib Inside Diameter: 107.01 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 81.80 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 84.60 mm
70 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer