BEARING MA5211TV

MA5211TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 11 - 55 mm, 55.0000 mm
  • (B)Outside Diameter: 100.0000 mm
  • (C)Bearing Width: 33.3400 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 5211
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 91.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 87.90 mm
  • Inner Fillet Radius: 2.03 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 87.96 mm
  • Inner Ring Raceway Outside Diameter: 66.90 mm
  • Inner Ring Rib Outside Diameter: 70.74 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 66.96 mm
  • Outer Ring Raceway Inside Diameter: 88.02 mm
  • Outer Ring Rib Inside Diameter: 84.53 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 64.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 66.80 mm
55 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer