BEARING MA5206TV
MA5206TV MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 06 - 30 mm, 30.0000 mm
- (B)Outside Diameter: 62.0000 mm
- (C)Bearing Width: 23.8100 mm
- (R)Inner Ring Bore Radius: 1.02 mm
- Basic Bearing Number: 5206
- Bearing Series: 5200
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 56.40 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 53.80 mm
- Inner Fillet Radius: 1.02 mm
- Inner Ring and Roller Assembly Over Roller Diameter: 54.04 mm
- Inner Ring Raceway Outside Diameter: 38.06 mm
- Inner Ring Rib Outside Diameter: 40.87 mm
- Inner Ring Type: Plain Cylindrical (A)
- Outer Ring and Roller Assembly Under Roller Diameter: 38.10 mm
- Outer Ring Raceway Inside Diameter: 54.07 mm
- Outer Ring Rib Inside Diameter: 51.48 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: Formed Steel (V)
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 36.10 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 37.80 mm
30 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer