BEARING MA1318EX

MA1318EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 18 - 90 mm, 90.0000 mm
  • (B)Outside Diameter: 190.0000 mm
  • (C)Bearing Width: 43.0000 mm
  • (R)Inner Ring Bore Radius: 2.54 mm
  • Basic Bearing Number: 1318
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 172.70 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 165.40 mm
  • Inner Fillet Radius: 3.96 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 165.32 mm
  • Inner Ring Raceway Outside Diameter: 114.03 mm
  • Inner Ring Rib Outside Diameter: 124.33 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 114.12 mm
  • Outer Ring Raceway Inside Diameter: 165.05 mm
  • Outer Ring Rib Inside Diameter: 156.16 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 108.20 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 113.80 mm
90 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer