BEARING MA1314EX

MA1314EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 14 - 70 mm, 70.0000 mm
  • (B)Outside Diameter: 150.0000 mm
  • (C)Bearing Width: 35.0000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 1314
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 135.60 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 129.30 mm
  • Inner Fillet Radius: 3.18 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 129.31 mm
  • Inner Ring Raceway Outside Diameter: 89.19 mm
  • Inner Ring Rib Outside Diameter: 96.72 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 89.26 mm
  • Outer Ring Raceway Inside Diameter: 129.38 mm
  • Outer Ring Rib Inside Diameter: 122.20 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 84.30 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 89.20 mm
70 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer