BEARING MA1308EX

MA1308EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 08 - 40 mm, 40.0000 mm
  • (B)Outside Diameter: 90.0000 mm
  • (C)Bearing Width: 23.0000 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 1308
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 81.30 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 77.50 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 77.62 mm
  • Inner Ring Raceway Outside Diameter: 52.30 mm
  • Inner Ring Rib Outside Diameter: 57.00 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 52.34 mm
  • Outer Ring Raceway Inside Diameter: 77.66 mm
  • Outer Ring Rib Inside Diameter: 73.33 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 49.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 52.10 mm
40 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring & segmented retainer