BEARING MA1307TV

MA1307TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 07 - 35 mm, 35.0000 mm
  • (B)Outside Diameter: 80.0000 mm
  • (C)Bearing Width: 21.0000 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 1307
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 65.30 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 62.20 mm
  • Inner Fillet Radius: 1.02 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 62.43 mm
  • Inner Ring Raceway Outside Diameter: 43.97 mm
  • Inner Ring Rib Outside Diameter: 47.29 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Outer Ring and Roller Assembly Under Roller Diameter: 44.01 mm
  • Outer Ring Raceway Inside Diameter: 62.47 mm
  • Outer Ring Rib Inside Diameter: 59.51 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 41.60 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 43.90 mm
35 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring & formed steel retainer