DSLB687918 4 15/16 TAKEUP ASSY RLR BRG
DSLB687918 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 10 1/2 in
- (B)Frame Bolt Hole Spacing: 49 in
- (C)Frame Length: 52 1/2 in
- (E)Frame Width: 6 in
- (F)Mounting Bolt Size: 1 in
- (G)Frame Bolt Hole Spacing in Width Direction: 3 in
- (H)Mounting Pad Height: 4 in
- (K)Distance from End of Frame Bracket to Bearing Centerline: 15 1/2 in
- (L)Overall Frame Height: 21 1/8 in
- (V)Distance from Bearing Centerline to Open Seal Face: 4 3/4 in
- (W)Distance from Bearing Centerline to Cap Face: 3 27/32 in
- (Z)Housing Width: 7 7/8 in
- Adapter Assembly: H3128079
- Available End Cap: TDLB68806
- C Basic Dynamic Load Rating: 166000 lbf
- Co Basic Static Load Rating: 228000 lbf
- C-Spacer: TDLB68804 (qty 2)
- Frame Material: Welded Steel
- Grease Fitting Size: 1/8 in NPT
- Maximum Speed: 1160 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Replacement Frame: TDS68800418
- Replacement Housing Kit: TDLB6879D802
- Replacement Insert: 22228LBKC3
- Replacement Seal Kit: TD6879D8 (qty 2)
- Shaft Diameter: 4 15/16 in
- Size Code: 22228
- Take-Up Block and Bearing: TDLB6879D8
- Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
- Travel Length: 18 in
- Type of Seal: D8 Taconite Seal
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1730
- Vibration Frequency Outer Ring Defect: 0.1269
- Vibration Frequency Roller Spin: 0.0523
4 15/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System