DSLB6855C30 3 7/16 TAKEUP ASSY RLR BRG

DSLB6855C30 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 7 in
  • (B)Frame Bolt Hole Spacing: 54 in
  • (C)Frame Length: 56 1/2 in
  • (E)Frame Width: 5 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 2 1/2 in
  • (H)Mounting Pad Height: 2 1/4 in
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 12 in
  • (L)Overall Frame Height: 14 11/16 in
  • (V)Distance from Bearing Centerline to Open Seal Face: 4 1/8 in
  • (W)Distance from Bearing Centerline to Cap Face: 3 1/4 in
  • (Z)Housing Width: 6 7/8 in
  • Adapter Assembly: H320055
  • Available End Cap: TD68566
  • C Basic Dynamic Load Rating: 80000 lbf
  • Co Basic Static Load Rating: 104000 lbf
  • C-Spacer: TDLB68564 (qty 2)
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Maximum Speed: 1665 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Frame: ZNT1130
  • Replacement Housing Kit: TDLB6855D802
  • Replacement Insert: 22220LBKC3
  • Replacement Seal Kit: TD6847D8 (qty 1)
  • Shaft Diameter: 3 7/16 in
  • Size Code: 22220
  • Take-Up Block and Bearing: TDLB6855D8C
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Travel Length: 30 in
  • Type of Seal: D8 Taconite Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1730
  • Vibration Frequency Outer Ring Defect: 0.1269
  • Vibration Frequency Roller Spin: 0.0522
3 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap