DSLB6839C18 2 7/16 TAKEUP ASSY RLR BRG

DSLB6839C18 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 5 1/8 in
  • (B)Frame Bolt Hole Spacing: 36 1/2 in
  • (C)Frame Length: 38 1/2 in
  • (E)Frame Width: 4 in
  • (F)Mounting Bolt Size: 5/8 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 2 in
  • (H)Mounting Pad Height: 2 in
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 9 1/4 in
  • (L)Overall Frame Height: 10 7/8 in
  • (V)Distance from Bearing Centerline to Open Seal Face: 3 15/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 19/32 in
  • (Z)Housing Width: 5 5/8 in
  • Adapter Assembly: H315039
  • Available End Cap: TD68406
  • C Basic Dynamic Load Rating: 41500 lbf
  • Co Basic Static Load Rating: 53000 lbf
  • C-Spacer: TDLB68404 (qty 2)
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Maximum Speed: 2348 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Frame: TDS68400418
  • Replacement Housing Kit: TDLB6839D802
  • Replacement Insert: 22215LBKC3
  • Replacement Seal Kit: TD6839D8 (qty 1)
  • Shaft Diameter: 2 7/16 in
  • Size Code: 22215
  • Take-Up Block and Bearing: TDLB6839D8C
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Travel Length: 18 in
  • Type of Seal: D8 Taconite Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1890
  • Vibration Frequency Outer Ring Defect: 0.1438
  • Vibration Frequency Roller Spin: 0.0591
2 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap