DSHB22539H24 2 7/16 TAKEUP ASSY RLR BG

DSHB22539H24 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 4 5/8 in
  • (B)Frame Bolt Hole Spacing: 40 1/2 in
  • (C)Frame Length: 42 1/2 in
  • (E)Frame Width: 4 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 2 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 8 1/4 in
  • (L)Overall Frame Height: 12 13/16 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Face: 2 3/16 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 9/16 in
  • (Z)Housing Width: 5 1/4 in
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2300 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B440MLK
  • Replacement Frame: DSH5390424
  • Replacement Insert: B539L
  • Replacement Seal Kit: B440HS
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: B440SC (qty 2)
  • Size Code: B540
  • Take-Up Block and Bearing: DSHB22539H
  • Take-up Frame Assembly Type: Conveyor Take-Up Extra Strength
  • Threaded Cover Kit: B440TC
  • Travel Length: 24 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Extra Strength Conveyor Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal