DSHB22531H18 1 15/16 TAKEUP ASSY RLR BG

DSHB22531H18 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 3 15/16 in
  • (B)Frame Bolt Hole Spacing: 33 1/2 in
  • (C)Frame Length: 35 1/2 in
  • (E)Frame Width: 3 1/2 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 7 3/4 in
  • (L)Overall Frame Height: 10 5/8 in
  • (M)Locking Collar Outside Diameter: 2 7/8 in
  • (U)Distance from Bearing Centerline to Inner Ring Face: 1 29/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 9/32 in
  • (Z)Housing Width: 4 1/8 in
  • C Basic Dynamic Load Rating: 25900 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B432MLK
  • Replacement Frame: DSH5310418
  • Replacement Insert: B531L
  • Replacement Seal Kit: B432HS
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: B432SC (qty 2)
  • Size Code: B531
  • Take-Up Block and Bearing: DSHB22531H
  • Take-up Frame Assembly Type: Conveyor Take-Up Extra Strength
  • Threaded Cover Kit: B432TC
  • Travel Length: 18 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Extra Strength Conveyor Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal