DSELB687918 4 15/16 TAKEUP ASSY RLR BRG

DSELB687918 MFG #: Link-Belt
Out of Stock
  • Replacement Insert: 22228LBKC3
  • Shaft Diameter: 4 15/16 in
  • Travel Length: 18 in
  • Type of Seal: D8 Taconite Sealing System
4 15/16" Mounted Spherical Roller Bearing Expansion Unit, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, 18" Travel