DSELB687124 4 7/16 TAKEUP ASSY RLR BRG

DSELB687124 MFG #: Link-Belt
Out of Stock
  • Replacement Insert: 22226LBKC3
  • Shaft Diameter: 4 7/16 in
  • Travel Length: 24 in
  • Type of Seal: D8 Taconite Sealing System
4 7/16" Mounted Spherical Roller Bearing, Expansion Unit Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, 24" Travel