DSB284718 2 15/16 TAKEUP ASSY BABB SLV
DSB284718 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 4 1/8 in
- (B)Frame Bolt Hole Spacing: 36 1/2 in
- (C)Frame Length: 38 1/2 in
- (D)Length Through Bore: 6 in
- (E)Frame Width: 4 in
- (F)Mounting Bolt Size: 5/8 in
- (G)Frame Bolt Hole Spacing in Width Direction: 2 in
- (H)Mounting Pad Height: 2 in
- (K)Distance from End of Frame Bracket to Bearing Centerline: 9 1/4 in
- (L)Overall Frame Height: 8 3/4 in
- (X)Pipe Tap Size: 3/8 in
- Frame Material: Welded Steel
- Frame Type: Conveyor Take-Up Heavy Hinged Top
- Maximum Temperature (°F (°C)): 130 (54)
- Radial Factor: 1
- Shaft Diameter: 2 15/16 in
- Take-Up Block and Bearing: DSB2847
- Take-up Frame Assembly Type: Conveyor Take-Up Heavy Hinged Top
- Travel Length: 18 in
2 15/16" Mounted Babbitt Sleeve Bearing, Top Angle Protected Screw Take-up Assembly