DSB283912 2 7/16 TAKEUP ASSY BABB SLV

DSB283912 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 3 1/2 in
  • (B)Frame Bolt Hole Spacing: 28 1/2 in
  • (C)Frame Length: 30 1/2 in
  • (D)Length Through Bore: 5 in
  • (E)Frame Width: 3 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 8 1/4 in
  • (L)Overall Frame Height: 7 1/2 in
  • (X)Pipe Tap Size: 3/8 in
  • Frame Material: Welded Steel
  • Frame Type: Conveyor Take-Up Heavy Hinged Top
  • Maximum Temperature (°F (°C)): 130 (54)
  • Radial Factor: 1
  • Shaft Diameter: 2 7/16 in
  • Take-Up Block and Bearing: DSB2839
  • Take-up Frame Assembly Type: Conveyor Take-Up Heavy Hinged Top
  • Travel Length: 12 in
2 7/16" Mounted Babbitt Sleeve Bearing, Top Angle Protected Screw Take-up Assembly