DSB283118 1 15/16 TAKEUP ASSY BABB SLV

DSB283118 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 3 1/4 in
  • (B)Frame Bolt Hole Spacing: 32 1/2 in
  • (C)Frame Length: 35 1/2 in
  • (D)Length Through Bore: 4 in
  • (E)Frame Width: 3 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in
  • (L)Overall Frame Height: 7 1/4 in
  • (X)Pipe Tap Size: 1/4 in
  • Frame Material: Welded Steel
  • Frame Type: Conveyor Take-Up Heavy Hinged Top
  • Maximum Temperature (°F (°C)): 130 (54)
  • Radial Factor: 1
  • Shaft Diameter: 1 15/16 in
  • Take-Up Block and Bearing: DSB2831
  • Take-up Frame Assembly Type: Conveyor Take-Up Heavy Hinged Top
  • Travel Length: 18 in
1 15/16" Mounted Babbitt Sleeve Bearing, Top Angle Protected Screw Take-up Assembly