DSB224M90E18 90MM TAKEUP ASSY RLR BG

DSB224M90E18 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 177.80 mm
  • (B)Frame Bolt Hole Spacing: 1066.80 mm
  • (C)Frame Length: 1130.30 mm
  • (E)Frame Width: 127.00 mm
  • (F)Mounting Bolt Size: 20.00 mm
  • (G)Frame Bolt Hole Spacing in Width Direction: 63.50 mm
  • (H)Mounting Pad Height: 57.20 mm
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 304.80 mm
  • (L)Overall Frame Height: 373.10 mm
  • (M)Locking Collar Outside Diameter: 142.90 mm
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 77.80 mm
  • (V)Distance from Bearing Centerline to Housing Face: 50.80 mm
  • (W)Distance from Bearing Centerline to Cap Face: 87.30 mm
  • (Z)Housing Width: 174.60 mm
  • C Basic Dynamic Load Rating: 96500 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B580MLK
  • Replacement Frame: ZNT1118
  • Replacement Insert: B4M90L
  • Replacement Seal Kit: B464ES
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 90.00 mm
  • Shaft Locking Collar Kit: B464SC
  • Size Code: B464
  • Take-Up Block and Bearing: DSB224M90E
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Threaded Cover Kit: B464TC
  • Travel Length: 457 mm
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
90.00 mm Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal