DSB224M75H12 75MM TAKEUP ASSY RLR BG

DSB224M75H12 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 130.20 mm
  • (B)Frame Bolt Hole Spacing: 774.70 mm
  • (C)Frame Length: 825.50 mm
  • (E)Frame Width: 101.60 mm
  • (F)Mounting Bolt Size: 16.00 mm
  • (G)Frame Bolt Hole Spacing in Width Direction: 50.80 mm
  • (H)Mounting Pad Height: 50.80 mm
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 235.00 mm
  • (L)Overall Frame Height: 269.90 mm
  • (M)Locking Collar Outside Diameter: 103.20 mm
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 61.90 mm
  • (V)Distance from Bearing Centerline to Housing Face: 41.30 mm
  • (W)Distance from Bearing Centerline to Cap Face: 70.60 mm
  • (Z)Housing Width: 130.20 mm
  • C Basic Dynamic Load Rating: 51100 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1950 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B440MLK
  • Replacement Frame: ZNT912
  • Replacement Insert: B4M75L
  • Replacement Seal Kit: B448HS
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 75.00 mm
  • Size Code: B448
  • Take-Up Block and Bearing: DSB224M75H
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Threaded Cover Kit: B440TC
  • Travel Length: 305 mm
  • Travel Length Available: 12; 18; 24; 30
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
75.00 mm Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Single Setscrew Locking Collar, Clearance Seal