DSB22455H12 3 7/16 TAKEUP ASSY RLR BRG

DSB22455H12 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 5 5/8 in
  • (B)Frame Bolt Hole Spacing: 32 in
  • (C)Frame Length: 34 1/4 in
  • (E)Frame Width: 4 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 2 in
  • (H)Mounting Pad Height: 2 in
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 10 in
  • (L)Overall Frame Height: 11 13/16 in
  • (M)Locking Collar Outside Diameter: 4 29/32 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 21/32 in
  • (V)Distance from Bearing Centerline to Housing Face: 1 23/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 3 in
  • (Z)Housing Width: 5 5/8 in
  • C Basic Dynamic Load Rating: 62300 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1650 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B580MLK
  • Replacement Frame: ZNT1012
  • Replacement Insert: B455L
  • Replacement Seal Kit: B456HS
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: B456SC
  • Size Code: B456
  • Take-Up Block and Bearing: DSB22455H
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Threaded Cover Kit: B456TC
  • Travel Length: 12 in
  • Travel Length Available: 12; 18; 24; 30
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Single Setscrew Locking Collar, Clearance Seal