DSB22439H12 2 7/16 TAKEUP ASSY RLR BRG

DSB22439H12 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 4 3/8 in
  • (B)Frame Bolt Hole Spacing: 28 1/2 in
  • (C)Frame Length: 30 1/2 in
  • (E)Frame Width: 3 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (K)Distance from End of Frame Bracket to Bearing Centerline: 8 1/4 in
  • (L)Overall Frame Height: 9 1/8 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 3/16 in
  • (V)Distance from Bearing Centerline to Housing Face: 1 3/8 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 9/16 in
  • (Z)Housing Width: 4 1/8 in
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Frame Material: Welded Steel
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2300 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B440MLK
  • Replacement Frame: ZNT812
  • Replacement Insert: B439L
  • Replacement Seal Kit: B440HS
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: B440SC
  • Size Code: B440
  • Take-Up Block and Bearing: DSB22439H
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Threaded Cover Kit: B440TC
  • Travel Length: 12 in
  • Travel Length Available: 12; 18; 24; 30
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Single Setscrew Locking Collar, Clearance Seal