D963 S-6IN

D963K6 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: D
  • Chain Number: 963
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 6 in
  • Chain Width (Metric): 152.4 mm
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
D963 6 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Gray Plain Acetal Material