D963 S-4.5IN

D963K4-1/2 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: D
  • Chain Number: 963
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
D963 4.5 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Gray Plain Acetal Material