D843 SS-2IN

D843SSK2 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Stainless Steel
  • Chain Material: D
  • Chain Number: 843
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 2 in
  • Chain Width (Metric): 50.8 mm
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
D843S 2 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Gray Plain Acetal Material