D843 S-3.25IN

D843K3-1/4 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: D
  • Chain Number: 843
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
D843 3.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Gray Plain Acetal Material