D843 S-1.4375IN

D843K1-7/16 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: D
  • Chain Number: 843
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 1.44 in
  • Chain Width (Metric): 36.58 mm
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
D843 1.4375 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Gray Plain Acetal Material